Rosemount MS Magnetic Flow Meter Consisting of MS080 Sensor and 8782 Transmitter for Slurry Applications
Rosemount MS Magnetic Flow Meter Consisting of MS080 Sensor and 8782 Transmitter for Slurry Applications
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Connections: Slip-on, weld-neck, grooved coupling Ratings: ASME Class 150 - 2500, EN-1092 PN10 - PN40, AS2129 Table D and E, JIS B2220 10K - 40K, AS4087 PN16 - PN35 Materials: Carbon Steel, 304/304L SST, 316/316L SST Additional flange ratings and materials may be available upon request
Approvals
Ordinary Locations ATEX Non-Sparking; Dust Class I Div 2; Dust Class I Zone 2; Dust IECEx Non-Sparking; Dust ATEX increased safety; Dust Class I Zone1; Dust IECEx Increase Safety; Dust Higher level approvals include Intrinsically Safe Electrodes
Enclosure Type
Type 4X IP66, IP67, IP68, IP73
Compatibility
8782 Slurry Transmitter for optimum performance in high noise applications 8712EM and 8732EM (remote mount only) for standard magnetic flow meter performance
Rosemount 8782 Transmitter for Slurry Applications
Reference Accuracy
±0.25% with optional ±0.15% high accuracy Consult Product Data Sheet for full accuracy specifications
Diagnostics
Standard: Grounding and wiring fault, tunable empty pipe, electrode saturation, reverse flow detection and general electronics and meter circuit diagnostics Optional: Process diagnostics with coated electrode detection and high process noise detection Optional: Smart Meter Verification Professional
Power Supply
AC: 90 to 250V AC, 50-60Hz DC: 12 to 42V DC
Safety Approvals
Ordinary Locations ATEX non-sparking, increased safety; Dust Class I Div 2 Non-Incendive; Dust Class I Zone 2; Dust IECEx Non-Sparking, Increased Safety; IECEx Dust
15 button Local Operator Interface available with dedicated quick keys for diagnostics, basic configuration, and totalizers Supports English, French, German, Spanish, and Portuguese
Sensor Compatibility
MS Slurry Sensor 8707 High Signal Sensor
Features
Rosemount MS Magnetic Sensor MS080 for Slurry Applications, 8 inch (DN200)
Capability to handle extremely noisy applications while delivering stable flow outputs better than a standard magnetic flow meter when paired with the 8782 transmitter
Increased signal strengths allows for more precise flow measurement and reduce process variability even in hard to measure flows when paired with the 8782 transmitter
Reduce sensor inventory with a dual calibration option
Ensure reliability in the harshest environments with an all-welded sensor housing
Guard against installation damage and leading-edge wear with optional lining protectors
Avoid process shutdown with a removable and replaceable terminal block that enables repairs in the field
Capture any potential process fluid leakage with optional secondary containment compartments
Minimize maintenance and repair with an obstructionless design featuring no moving parts, ideal for metering conductive slurries
Pair the MS Slurry Sensor with the 8782 Slurry Transmitter for optimum performance in high noise applications.
Rosemount 8782 Transmitter for Slurry Applications
Optimize customizable signal processing settings in noisy applications with high process noise diagnostic and selectable coil drive frequency options
Selectable levels of advanced signal processing allows for the elimination of signal spikes and noise while maintaining responsiveness
Increase uptime with Smart Meter Verification which monitors meter health and performance without stopping the process signal
Maximize reliability and protection against moisture with a dual-compartment transmitter enclosure
Intuitive 15 button Local Operator Interface with dedicated quick keys for ease of use
Gain the top benefits of AC magnetic meter systems combined with the stability and performance of pulsed DC technology
Tunable empty pipe diagnostic minimizes issues and false readings when the pipe is empty
Quickly verify installation integrity with included ground and wiring fault detection diagnostic
The 8782 Slurry Transmitter is designed for use with the MS Slurry Sensor