Rosemount-905 Junction Box

Rosemount™ 905 Junction Box

Product Description

The Rosemount 905 Junction Box is designed to be ordered as a standalone item. This junction box is intended to be paired with a remote mounted Rosemount 925FGD Fixed Gas Detector.

csa-us

Specifications

Operating Temperature
-40 to +158 °F (-40 to +70 °C)
Humidity Range
0-95% at 52 °C

Features

  • Available in low copper aluminum or stainless steel