No image available
No image available
Your request is being processed.
Tescom-P-SV

TESCOM™ SV Series Shutoff Valves

Product Description

The TESCOM SV Series solenoid operated valve is a compact, fast-acting, high-cycle solution for on/off inert gas control in high-pressure applications such as aerospace ground support, research and development, and manufacturing.

Specifications

Maximum Operating Pressure
10,000 psi / 690 bar
Minimum Pressure Differential
150 psi / 10.3 bar
Bi-Directional Shutoff
No
Design Proof Pressure
150% maximum operating pressure
Design Burst Pressure
Per criteria of ANSI/ASME B31.3
Leak Rate
Internal: Bubble-tight
External: Bubble-tight
Operating Temperature
See part number selector on page 3 of catalog page
Time to Open
<200 ms
Time to Close
<500 ms
Media
Inert gases
Flow Capacity
Cv=1.4
Weight
3 lbs / 1.3 kg
Solenoid Catalog Number
EFHT8017G3
Coil Insulation Class
H
Voltage
24V DC
Wattage
15.8 W
Electrical Connection
Leaded (18" length) 1/2" NPT conduit
Enclosure Type
Type 3, 3S, 4, 4X, 6, 6P, 7 & 9
Enclosure Class
Class 1 Div 1 Groups ABCD
Class 2 Div 1 Groups EFG
Hazardous Location Approvals
UL listed solenoid – File E12264
CSA certified solenoid – File 13976
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Fully electric actuation with no need for pilot air
  • Self-piloting design provides high cycle life with small footprint
  • High flow capacity with Cv=1.40
  • Aerospace industry-preferred ports (AS5202) and wetted part materials (FKM, polyimide)
  • Leak capture port ensures no media escapes to the atmosphere
  • Selectable 360-degree port configuration provides flexibility in space-constrained settings
  • Bubble-tight shutoff

Documents & Drawings