Route-Based Vibration Analyzers
Route-based technologies allow users to collect data on the largest number of assets and still trouble-shoot problems in the field.
Collecting vibration data on a pre-determined route through the plant is the cornerstone of today’s predictive maintenance programs. And the same tools can provide sophisticated diagnostic testing of problem assets, even providing 24/7 monitoring when needed without the expense of a permanently wired system.
With certifications for use in a variety of hazardous environments, Emerson’s route-based data collector/analyzer can also be used to perform field balancing and wireless laser alignment.