Asco-P-Mark 3

Numatics Mark 3 Series Directional Control Valves

Product Description

The Numatics Series Mark 3 is a line of high-flow miniature directional control valves. The pneumatic valves´ repeatable, reliable performance in harsh conditions make them ideal for high cycle-rate machine applications such as bottling, press room and stamping, and tire manufacturing. The Mark 3 Series´ modular design enables easy installation and configuration.

Valve Actuation
Pneumatic - Air Pilot; Solenoid - Air Pilot; Solenoid - Direct Acting
Pipe / Port Size
10-32 "; 1/8 "
Port Type
G ISO228/1-G BSPP, NPTF, UNF
Standards / Regulations
CSA, UL
Operating Environment
Indoor
Media
Air, Inert Gas, Vacuum

Charakterystyka

  • Direct-solenoid, air-pilot, or solenoid air-pilot actuation make it suitable for a wide range of high cycle-rate applications
  • Energy consumption minimized via pressure regulators
  • Machine cycle rate optimized via speed controls
  • Integral sandwich speed control and pressure regulators are available
  • NEMA 4/IP65 ratings for application in harsh operating environments

Dokumenty i rysunki