Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-D144V4-Z530A G1/4X3,2 V24/DC

ASCO™ D144V4-Z530A G1/4X3,2 V24/DC

530 zł
ILOŚĆ:

Product Description

SOLENOID VALVE D144 SERIES, 2/2 NC, DIRECT ACTING , G1/4, D= 3,2 MM, FPM SEAL, WITH COIL Z530A V24/DC

Product Type
Dry Solenoid valves
Action
Direct acting - Total isolation
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 2.4 bar
Min to Max Differential pressure (Liquids)
0 - 2.4 bar
Body Material
Polyetherimide
Coil Class
F
Flow Factor
0.32
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 100 °C
Max Pressure
12 bar
Orifice Size
3.2 mm
Pipe Size
1/4
Pipe Size Standard
G 1/4 (ISO 228/1)
Sealing Material
FPM
Voltage Type
DC
Watt Rating
9

Charakterystyka

  • Direct acting, total isolation solenoid valve: the actuator is totally isolated from the fluid so that the wetted parts are just the body and the lever-seal.
  • Possibility of disassembling for inspection.
  • Core duly coated by PTFE(polytetrafluoroethylene) based self lubricating material.
  • Suitable to shut off liquid and gaseous fluids (verify the compatibility of fluid with materials in contact).

Dokumenty i rysunki