Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-P-625

AVENTICS™ Series 625 Proportional Pressure Control Valve

Product Description

The AVENTICS Sentronic Series 625 is a 3-way proportional highly dynamic “direct acting" proportional pressure control valve platform that accurately adjusts pressure to control air or inert gases. The Series 625 is a full range proportional platform, offering pressure ranges from vacuum up to 50bar / 725 psi. Various sizes of mechanic supporting flow capability from 55l/min up to 5600l/min (1.94 up to 197.76 SCFM).

Function
3 way - 3/2 Normally Closed
Valve Actuation
Proportional coil
Port Type
G – NPT Threat or Pad mount
Port Size
1/8" / 1/4" / 1/2" or 1"
Pressure Range
Vacuum up to 50 bar / 725 psi
Body Material
Brass, Aluminum or Stainless Steel
Inert Parts
Stainless Steel, Brass
Sealing
FKM and NBR
Voltage
24 VDC
Media
Air, Inert Gases according to ISO 8573-1:2010 [7:4:4]
Standard & Regulations
CE, UKCA, RoHs

Charakterystyka

  • Highly dynamic proportional pressure control due to direct acting mechanic
  • Pressure ranges from vacuum up to 50 bar / 725 psi
  • Flow capacity from 55 l/min up to 5600 l/min (1.94 up to 197.76 SCFM)
  • 5 sizes of mechanic in various materials Brass, Aluminium or Stainless Steal
  • Cascade control function – Input for external sensor
  • Exhausting in case of losing power supply
  • DaS software allows selection of personalized settings to optimize control performance

Dokumenty i rysunki