AVENTICS-0821003007

AVENTICS™ Non-return valve, Series NR01 0821003007

525 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

NR01-SKR-G034-G034

Compressed air connection 1
G 3/4
Compressed air connection type 1
Internal thread
Mounting
installing in piping
Compressed air connection type 2
Internal thread
Type
Poppet valve
Compressed air connection 2
G 3/4
Nominal flow Qn 1 to 2
7350 l/min
Working pressure min.
0.1 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Medium
Compressed air
Weight
0.4 kg
Housing material
Aluminum chill casting
Seal material
Acrylonitrile butadiene rubber

Charakterystyka

  • Qn = 40 l/min ... 7950 l/min

Dokumenty i rysunki