AVENTICS™ Foot mounting, Series MS1 1821332053

39 zł
QuickShip QuickShip
ILOŚĆ:
Version
to mount on cylinder PRA, TRB, CCI, KPZ, 167, CVI, ITS
For series
KPZ, CCI
Piston diameter
16 mm
Housing material
Steel
Screws material
Steel