AVENTICS-1823391039

AVENTICS™ Series NU1 1823391039

7 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

NU1-S-RPN-G014-DI04

Fitting type
Straight fitting
Port G
G 1/4
Port D
Ø 4
Type
NU1-S-RPN
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Delivery unit
25 piece
Weight
0.005 kg
Housing material
Polyoxymethylene

Dokumenty i rysunki