AVENTICS™ 1825503070

207 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

PLAQUE DE CONNEXIO P

Type
Base plate
Working pressure min.
1 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Medium
Compressed air
Weight
0.091 kg
Material base plate
Aluminum
Sealing material
Acrylonitrile butadiene rubber