AVENTICS™ Sensor mounting, Series CB1 R412017979

136 zł
QuickShip QuickShip
ILOŚĆ:

Product Description

CB1-ITS-160-200-SM6-SN1-SN2-SN6-ST6

for sensor
ST6, SN2, SN6, SN1, SM6
For series
C12P, ITS
Cylinders Ø min.
160 mm
Cylinders Ø max.
200 mm
Housing material
Aluminum
Weight
0.058 kg

Charakterystyka

  • Installation of sensors on various cylinder series