Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
AVENTICS-R412028894

AVENTICS™ Industrial shock absorber, Series SA1-MA R412028894

2 523 zł
ILOŚĆ:

Product Description

SA1-MA-M042-0075-N

Type
SA1-MA
Mounting thread
M42x3
Stroke
75 mm
Max. energy absorption/stroke
700 Nm
Max. energy absorption/hour
210000 Nm
Cushioning
adjustable
Medium
Oil
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Effective mass me min.
80 kg
Effective mass me max.
15000 kg
Min. return spring force
15 N
Max. return spring force
100 N
Min. impact speed
0.02 m/s
Max. impact speed
6 m/s
Mounting
Lock nut
Weight
0.55 kg
Material cylinder tube
Steel, chrome-plated
Material piston rod
Stainless Steel
Material stop
Steel, chrome-plated
Material lock nut
Steel, chrome-plated
Scraper material
Polyurethane

Charakterystyka

  • Wide product range
  • High energy absorption and extended life time
  • Improved surface protection against corrosion
  • Integrated end stop

Dokumenty i rysunki