SolaHD™ STV25K DIN Rail Series Surge Protective Devices

Product Description

STV25K DIN Rail Series Surge Protective Devices offer dedicated, point-of-use surge protection to shield equipment against damaging transients. These surge protectors are ideal for installation in electronic control cabinets found in harsh industrial environments. They provide 25,000 Amps of surge protection on all electrical paths, sinewave tracking, LED status indication and form C dry contacts.

c-ul-us-recognized-component
rohs

Produkty

Search
1-2 z 2 wyników dla Products
:
SolaHD™ PN STV25K10S
Certyfikaty
cRUus
Herc
47-63 Hz
Obudowa
Metal Enclosure, IP20
Zakres napięć wejściowych
120, 240 Vac
dostępność
Certyfikaty
Herc
Obudowa
Zakres napięć wejściowych
dostępność
cRUus
47-63 Hz
Metal Enclosure, IP20
120, 240 Vac
SolaHD™ PN STV25K24S
Certyfikaty
cRUus
Herc
47-63 Hz
Obudowa
Metal Enclosure, IP20
Zakres napięć wejściowych
120, 240 Vac
dostępność
Certyfikaty
Herc
Obudowa
Zakres napięć wejściowych
dostępność
cRUus
47-63 Hz
Metal Enclosure, IP20
120, 240 Vac
Amperage
20
Noise Attenuation, Nominal Mode
50 dB Min
Noise Attenuation, Common Mode
40 dB Min
Hertz
47-63 Hz
Input Voltage Range
120, 240 Vac
Number of Phases
Single Phase
Operating Temperature
-40°C to +60°C
Status Indicator
Green LED, Form C Contacts
Mounting
DIN Rail Mount (Chassis Mount Optional)

Charakterystyka

  • cRUus, RoHS, ABS Approval
  • Compact and narrow design maximizes panel space
  • Low clamping levels for more effective protection
  • Easy access terminal screws for quick mounting and installation
  • 25,000 amps of surge protection
  • Sinewave tracking and all mode protection provide consistent and reliable protection on all electrical paths
  • Thermal fusing prevents MOV overheating caused by excessive current levels