Branson Bransonic® CPX Digital Bath 8800

Product Description

With the Bransonic® CPX, we have gone digital and defined a new category in ultrasonic baths. We have reimagined our iconic line of ultrasonic baths for total control with a fully digital Tower Control Panel.

Overall Size
24"l x 18"w x 14.5"d
Tank Size
19.5"l x 11.5"w x 6"d
Weight
26 lbs
Frequency
40 kHz

Charakterystyka

  • Heated Cleaning - up to 69°C/156.2°F
  • 60-minute Mechanical Timer (can be set to run continuously)
  • 40kHz Industrial Transducers
  • Tower Control Panel
  • Built-in Pour Drain (½ & ¾ gallon) or Side Mounted Drain

Dokumenty i rysunki