Branson-P-FlexLine

Branson FlexLine Cleaning System

Product Description

The Branson FlexLine Cleaning System is a cost-effective modular ultrasonic cleaning, rinsing and hot air drying system. The equipment incorporates quality materials and workmanship without unnecessary extras. It offers more features and capabilities than tabletop units and greater flexibility than fixed-configuration console units.

Overall module dimension
23"x21"x36"H or 31"x26"x36"H
Working tank size
12"x16"x15"D or 20"x24"x23"D
Wash tank temperature
70 F to 160 F
Optional pump flow rate
1-3 gpm
Spray/sparger nozzles
6/bar or 10/bar
Filter retention
10 standard (others available)
Ultrasonic output
750W/1500W per tank
Inlet size
1/2" NPT
Drain size
1" NPT
Input power
230 volt

Charakterystyka

  • Maximum flexibility
  • Cost-effective design
  • Broad range of pre-engineered configurations
  • Stands to bring tanks to convenient working height
  • Overflow weir standard in all tanks
  • Durable 316L stainless steel construction