Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Damcos-P-Damcos LPU

Damcos™ Local Power Unit - LPU

Product Description

Gain the confidence of proven marine performance with the Damcos Local Power Unit (LPU) for a wide range of remote capabilities. This workhorse is part of our electro-hydraulic system for remote control of valves. The LPU is especially developed for mounting onbulkhead or direct on all Damcos actuators. The rugged and compact design has proven itself reliable on thousands of working vessels and it stands the scrutiny of all marine industry classifications.

Max. Running Time
Up to 10 min. depending on ambient temperature (max. 25% duty cycle)
Enclosure Rating
IP 68 - see Product Data Sheet for more detail
Ambient Temperature
-5°C to 70°C ( -25°C to 70°C on request)
Weight
18 to 26 Kg depending on type
Tank Volume
120 to 930 mL depending on requirements
Cable Glands
1 to 5 depending on configuration
Materials of Construction
GGG40 – for more detail see Product Data Sheet

Charakterystyka

  • The Damcos™ LPU comes in different configurations as seen below, each of these configurations comes again with different control options like Hardwire (Power) and/or Bus control: 1) Dry - Standard configuration, 2) Deck - Standard configuration, 3) Floodable - Operation down to70m for up to 7 days, 4) EEX - Patented temperature watchdog for hot temperatures
  • Option for Local LPU Hand Pump installation
  • Damcos LPU can match all Damcos actuators
  • Easy de-airing and oil filling
  • Adjustable flow 250 - 1000 ml/min.
  • Patented automatic pumping reduction reduces energy consumption
  • Robust design and housing built for harsh marine operation
  • Meets requirements for all major industry classifications
  • The LPU is an essential part of the electro-hydraulic Valve Remote Control System

Dokumenty i rysunki