DeltaV-P-Batch Historian

DeltaV™ Batch Historian

Product Description

The Batch Historian is built for batch and was designed from the ground up to meet the needs to operators, production engineers and plant management.

It provides for non-intrusive, automated collection of recipe execution data from the Batch Executive and process event data from the Event Chronicle.

Historical data is viewed graphically using the Batch History View application or one of the other Batch Historian client tools provided with the software. These tools include pre-defined database queries, and an interface for manually or automatically archiving data to another location for mass storage.

Dokumenty i rysunki

Charakterystyka

  • Configuration-free, batch-based data collection
  • Reliable data retrieval through data buffering
  • Easy-to-use tools for manual or automatic archival of recipe execution and event data
  • Supports batch-based analysis
  • Supports batch reporting and query tools
  • Supports multiple Batch Executives
  • Open connectivity using SQL and Web services standards