DeltaV-P-DeltaV Virtualization Hardware

DeltaV™ Virtualization Hardware

Product Description

With DeltaV™ Virtualization hardware you can rest assured that your control system is fully tested and supported to meet your process control needs. DeltaV Virtualization is available for both on-line and off-line applications. Regardless of the application, DeltaV Virtualization Hardware provides the platform you need to deliver the performance required in a powerful and cost-effective manner.

Operating Temperature
32 to 113°F (0 to 45°C)
Operating Relative humidity
0.95
Power Consumption
53 W Max
Operating Temperature
32 to 113°F (0 to 45°C)
Operating Relative humidity
0.95
Power Consumption
53 W Max

Dokumenty i rysunki

Charakterystyka

  • Fully tested and supported hardware for DeltaV™ Virtualization
  • Configurations for both off-line and on-line control systems
  • Powerful, cost-effective, and easy to use
  • Easy control network installation; ready to plug and play
  • Shared storage networks for high availability
  • Supports single, dual, and quad monitors