Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
DeltaV-P-Flex

DeltaV Flex System

Product Description

The DeltaV™ Flex System is a subscription that combines term-based software licensing and product support in a packaged solution optimized for smaller, more modular system installations. This provides a simple way to procure, operate and maintain a fully functional DeltaV system and leverage innovations in small control systems. The DeltaV Flex System is an attractive solution for Original Equipment Manufacturers (OEMs) that want to provide a small DeltaV system for a process skid or lab environment while minimizing initial investment cost.

DeltaV Flex System Subscription License Terms
Provides flexibility in the length of term; license terms are available in 1-, 3-, and 5-year terms
Product Support
Is included as part of the base package and renewed with subscription
Software Base Package
DeltaV™ License

  • PK Flex Controller software
    • 50, 100 or 250 Flex DSTs.
    • P01 Protocol License (Modbus TCP or EtherNet/IP)
    • 32 Physical Device License (PDTs)
  • ProPLUS Premium
  • OPC UA Activation License


Product Support

  • Product Support (Formerly Guardian support)
  • HW Warranty for associated PK Flex Controllers


Required Hardware (sold separately)

  • PK Flex Controller (Simplex or Redundant)
  • DeltaV approved Workstation or Industrial PC for ProPLUS
Add-on DeltaV Components
Hardware

  • Operator Stations
  • Applications Stations
  • Smart Switches
  • EIOC Cards
  • Traditional I/O
  • CHARMS I/O
  • Wireless I/O


Subscription-based Software Licenses

  • Flex DSTs (to a max of 1,500 DSTs)
  • ProPLUS Scaleup Licenses (to a max of 1.500 DSTs)
  • Controller Redundancy License for PK Flex Controller Software
  • Protocol Licenses for PK Flex Controller Software (Modbus server, OPC UA server, PROFINET)
  • Physical Device License (PDTs) for PK Flex Controller Software
  • EIOC with OPC UA client protocol License, PDTs and DSTs
  • OPC UA Client Tag License for ProPlus and Application Station
  • Advanced Unit Management License
  • Basic Batch, Advanced Batch, or Professional Batch Licenses
  • VCAT license
  • Operator Station Licenses
  • Application Station Licenses
  • Alarm Help License
  • Operations Premium Performance Pack License
  • DeltaV Continuous Historian License
Hardware + Add-Ons
Sold separately

Charakterystyka

  • Easy-to-Order, Packaged Solution that Leverages PK Flex Controller
  • Lower Upfront Cost for Small Applications
  • Functionality Can be Added When Needed, Over Time
  • Maximized Access to the Latest DeltaV Innovations

Dokumenty i rysunki