Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Emerson-P-8102-HO-IP

PAC8000 8-channel Analog Output, with HART for 4-20mA

Product Description

PAC8000 8-channel Analog Output, with HART for 4-20mA

Part Number
8102-HO-IP
Analog Output Count & Type
8 point single-ended 4-20 mA; Non-incendive field circuits
Resolution & Speed
12 bit; 20mS; 0.75S HART
Current Consumption
150mA System Pwr; 300mA Field Pwr
Fault Detection
Open and short circuit detection
HART Capabilities
HART pass-through and HART variable and status reporting

Charakterystyka

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • Open and short circuit detection
  • Valve positioners and remote indicators,

Dokumenty i rysunki