Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Emerson-P-8522-EB-MT

PAC8000 Ethernet Bus Interface

Product Description

PAC8000 Ethernet Bus Interface

Part Number
8522-EB-MT
Network Adapter / Use
Ethernet Dual-redundant high-speed connections
Purpose
Bump-less Ethernet Communications transfer
Current Consumption
15mA @ 10.9~12.6VDC
Fault Detection
Built in Power fail monitoring
HART Capabilities
HART pass through of process and status variables

Charakterystyka

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • On-line configuration and reconfiguration
  • HART? pass through of process and status variables
  • Built in Power fail monitoring
  • Supports both zone 2/2 (81xx) and zone 2/1 (82xx) IO modules

Dokumenty i rysunki