Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Fisher-P-1290

Fisher™ Type 1290 Vapor Recovery Regulator

Product Description

Type 1290 vapor recovery regulator is a self-contained, pilot-operated regulator system used for vapor recovery blanketing gas.

Charakterystyka

  • Quick-Change Trim Package
  • Easy In-Line Maintenance
  • In-Service Travel Inspection
  • High Accuracy
  • Proven Technology
Body Sizes
NPS 1 or 2 / DN 25 or 50
NPS 3, 4, or 6 / DN 80, 100 or 150
NPS 8 x 6 or 12 x 6 / 200 x 150 or 300 x 150
Materials and End Connections
Cast Iron: NPT, CL125 FF or CL250 RF flanged
WCC Steel or CF8M Stainless Steel: NPT, SWE, BWE, CL150 RF, CL300 RF, CL600 RF, or PN 16/25/40 flanged
Maximum Inlet Pressure (Type EGR Main Valve)
12.5 psig / 0.86 bar
Outlet Pressure Ranges
1/2-inch w.c. to 7-psig / 1.2 mbar to 0.48 bar in eight ranges
Pressure Registration
External
Temperature Capabilities

NBR: -20 to 180°F / -29 to 82°C
FKM
  For inches w.c.: 40 to 300°F / 4 to 149°C
  For psig: 0 to 300°F / -18 to 149°C
EPDM: -20 to 275°F / -29 to 135°C
FFKM: -20 to 300°F / -29 to 149°C
Approximate Weights
NPS 1 / DN 25: 85 lbs / 39 kg
NPS 2 / DN 50: 100 lbs / 45 kg
NPS 3 / DN 80: 145 lbs / 66 kg
NPS 4 / DN 100: 195 lbs / 88 kg
NPS 6 / DN 150: 380 lbs / 172 kg
NPS 8 x 6 / DN 200 x 150: 740 lbs / 336 kg
NPS 12 x 6 / DN 300 x 150: 1265 lbs / 574 kg
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Dokumenty i rysunki