Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Fisher-P-ACE95SR

Fisher™ Type ACE95Sr Tank Blanketing Valve

Product Description

Type ACE95Sr valves are self-contained, fully balanced, pilot-operated, and are used for accurate pressure control on tank blanketing systems. These valves help control emissions and provide protection against atmospheric contamination.

CAD Drawings and Models: Click Here

Charakterystyka

  • Fully Balanced Pilot Design Reduces Inlet Pressure Sensitivity
  • Frictionless Pilot Valve
  • Bubble Tight Shutoff
  • Pilot Controlled
  • Highly Sensitive
  • Diagnostics Available
  • Vacuum Settings Available
Sizes and End Connection Styles
Angled Body: 2 NPT, NPS 2 / DN 50, CL150 RF, CL300 RF
Minimum Inlet Pressure
25 psig / 1.7 bar
Control Pressure Range
-0.5-inch w.c. to 1.5 psig / -1 mbar to 103 mbar in six ranges
Maximum Inlet Pressure
200 psig / 13.8 bar
Outlet Pressure Ranges
-5 inches w.c. to 1.5 psig / -12 to 0.10 bar
Pressure Registration
External
Temperature Capabilities
NBR: -20° to 180°F / -29° to 82°C
FKM: 0° to 212°F / -18° to100°C
EPDM - FDA: -40° to 212°F / -40° to 100°C
FFKM: -20° to 212°F / -29° to 100°C
Approximate Weight
60 Pounds / 27 kg
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Dokumenty i rysunki