Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Flexim-PIOX R532 Transmitter for Process Refractometers

Flexim PIOX R532 Transmitter for Process Refractometers

Product Description

The Flexim PIOX R532 transmitter serves all standard refractometer applications. Compatible to all R500 refractometer sensors, the R532 is critical for the configuration of the sensor either directly via keypad or via laptop. 4…20 mA, HART and Modbus signals output the main measurement data such as refractive index, concentration, density as well as diagnostic values like fluid temperature, signal amplitude, and sensor humidity.

Housing Material
Aluminum
Explosion Protection
NonEx
Outputs
Max. 1: current (4…20 mA active/passive), binary
Inputs
4-20 mA active/passive, binary, voltage
Communication Protocol
Modbus RTU, HART ®
Dimensions
240 x 160 x 80 mm
Power Supply
90...250 V/50...60 Hz or 11...32 V DC

Charakterystyka

  • Compact design.
  • Internal self-diagnostic tools for predictive and low maintenance efforts.
  • Simple and cost-effective retrofitting without supply interruption.
  • USB and LAN interface.

Dokumenty i rysunki