Keystone-K-optiSeal figure 1417 butterfly valve powered actuator

Keystone Optiseal Resilient Seated Butterfly Valve with Powered Actuator

Product Description

The Keystone OptiSeal Figure 14/15/16/17 is a resilient seated butterfly valve complete with powered actuator, configurable by power source, size, function and more.

Charakterystyka

Keystone Optiseal Resilient Seated Butterfly Valve
  • Top bushing absorbs actuator side thrust loads.
  • Actuator flange acc. ISO 5211.
  • High solid, glossy, silicone free, paint system ensuring excellent corrosion resistance.
  • Extended body neck allows pipe insulation.
  • Body locating holes ease installation and centering between the flanges.
  • Rounded polished disc edge gives full concentric sealing, lower torques, longer seat life and bubble-tight shut-off.
  • The seat is field replaceable and fully isolates the body and stem from the flow.
  • Primary stem sealing exceeds the pressure rating of the valve and prevents leakage through shaft area to atmosphere.
  • A secondary shaft sealing provides back‑up safety.
  • No flange gaskets required.
  • High Cv value.
  • Top and bottom shaft bearings for optimized support and minimum friction in all body materials up to DN 300, except cast iron.
Emerson Powered Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
Keystone F89 Pneumatic Quarter-Turn Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5� at each end).
  • Anodized aluminum body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.

Dane techniczne

Keystone Optiseal Resilient Seated Butterfly Valve
Certifications
CUTR, SIL capable, PED
End Connection
Wafer, Lugged
Application
Winemaking, Beverages, Automotive, Air Circulation
Material
Super Duplex, Hastelloy, Epdm Rubber, Duplex, Cast Iron, Carbon Steel, Buna-N, 316L Stainless Steel, 316 Stainless Steel
Operating Temperature
Up to 250 F (120 C)
Pressure Class
PN
Process Connection Type
PN16
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Valve Size
NPS 10 / DN 250, NPS 8 / DN 200, NPS 6 / DN 150, NPS 4 / DN 100, NPS 3 / DN 80, NPS 2-1/2 / DN 65, NPS 1-1/2 / DN 40
Valve Size Standard
DN
Valve Type
Butterfly
Media
Liquids, Water, Hot Water, Liquid, Air
Stem
O-ring
Keystone F89 Pneumatic Quarter-Turn Actuator
Supply pressure
Up to 8.3 bar
Temperature
`-40°C to 150°C
Type
Quarter-Turn

Dokumenty i rysunki

Keystone Optiseal Resilient Seated Butterfly Valve
Emerson Powered Actuator
Keystone F89 Pneumatic Quarter-Turn Actuator