Micro Motion-P-1700-2700-Transmitter

Micro Motion 1700 and 2700 Field and Integral Mount Transmitter

Product Description

Powered by MVD Technology, these versatile field-mount transmitters are built with an advanced architecture and provide a wide variety of I / O and application flexibilities, making them the top choice for compact integral mounting.

Produkty

Search
1-2 z 2 wyników dla Products
Konfiguruj
Konfiguruj
Housing
Polyurethane-paintedcast aluminum or stainless steel; NEMA 4X (IP66)
Weight
Painted aluminum, 4-wire remote:
  • with display: 8 lb (4 kg)
  • without display: 7 lb (3kg)
  • Painted aluminum, 9-wire remote:
  • with display: 14 lb (6 kg)
  • without display: 13 lb (6 kg)
  • Stainless steel, 4-wire remote:
  • with display: 21 lb (10 kg)
  • without display: 20 lb (9 kg)

  • View product data sheet for full details.
    Mounting
    Integralor remote mounting options (stainless steel versions are remote mount only)Maybe remotely connected to any 4-wire or 9-wire Micro Motion sensorView product data sheet for full details.
    Available Outputs
    1700: mA w/ Bell 202 HART FO/DO RS485 HART and Modbus
    2700:
    Analog: mA w/ Bell 202 HART FO/DO RS485 HART and Modbus
    Configurable I/O: mA w/Bell 202 HART configurable to mA, FO, or DO (default mA)configurable to FO, DO, orDI (default FO)
    View product data sheet for full details.

    Charakterystyka

    • Maximize flexibility with integral or remote mounting
    • Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
    • Lower wiring costs and install easily and quickly
    • Eliminate the need for additional instruments with concentration and net flow measurement
    • Rely on custody-transfer approval and certification for SIL2 and SIL3
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
    • Gain access to additional diagnostics and process information without added wiring costs with WirelessHART™
    • Simplify flow-meter access with rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface

    Dokumenty i rysunki