Podjęcie tego działania może spowodować unieważnienie wyceny. Czy chcesz kontynuować? Postępowanie spowoduje konwersję koszyka na standardowe zamówienie, dzięki czemu będzie można wprowadzić zmiany.
Podjęcie tego działania może spowodować unieważnienie wyceny. Czy chcesz kontynuować? Postępowanie spowoduje konwersję koszyka na standardowe zamówienie, dzięki czemu będzie można wprowadzić zmiany.
A direct-insertion Fork Density Meter, that offers installation flexibility with continuous, real-time density and concentration measurement in pipelines, bypass loops and tanks.
Wetted parts – short-stem meter: 304 or 316L stainless steel, Alloy C22, Titanium, or Zirconium
Wetted parts – long-stem meter: Alloy C22 for stem lengths up to 2 m (6.5 ft) long 316L stainless steel for meters up to 4 m (13 ft) long
Tine finish: Standard, DLC (Diamond-Like Carbon) coated, or electro-polished
Transmitter housing: Polyurethane-painted aluminum or 316L stainless steel
Local display (optional)
Segmented two-line LCD screen. Can be rotated on transmitter, in 90-degree increments, for ease of viewing Suitable for hazardous area operation. Optical switch controls for hazardous area configuration and display. Glass lens. Three-color LED indicates meter and alert status.
Display functions
View process variables. View and acknowledge alerts. Configure mA and RS-485 outputs. Supports Known Density Verification (KDV). Supports multiple languages.
Transmitter output channels
Available output channels (depending on the Electronics Interface option): One or two externally powered (passive) 4–20 mA outputs Channel A is 4–20 mA + HART Channel B is 4–20 mA One externally powered (passive) Time Period Signal (TPS)output One externally powered (passive) Discrete output One Modbus/RS-485 output Can also be ordered with a processor for use with a remote-mount 2700 FOUNDATION fieldbus transmitter
Meter approvals, calibrations, and certifications
Agencies & types of approval available: ATEX CSA IECEx