O-Zgedney-P-cga-s-90-sr-cgc-ozg

O-Z/Gedney™ CGA Aluminum Straight and 90° Strain Relief Cord Grip Connectors

Product Description

O-Z/Gedney™ Type CGA aluminum straight and 90° strain relief cord grip connectors with wire mesh grips are used to secure and seal cords or cables entering enclosures or raceways and prevent pull-out when subject to motion or strain. They have tapered threaded male NPT hubs.

ul-listed
csa-listed

Charakterystyka

  • Watertight/Oiltight
  • With neoprene grommets
  • Rated at +90 °C (+194 °F)
  • Stainless steel wire mesh grips for superior cable pullout resistance
NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials
Copperfree (4/10 of 1% max.) aluminum

Dokumenty i rysunki