Ovation-P-OCC100-Controller

Ovation™ Compact Controller

Product Description

Combining the form factor and ruggedness of a PLC with the power and ease-of-integration of the Ovation control system, the compact controller is a reliable automation platform scalable for any power generation or water/wastewater application that needs control to be located near the equipment.

Operating Temperature
-20°C to +70°C (-4°F to +158°F)
Size
7.91 inches (w) x 8.50 inches (h) x 7.47 inches (d)

Dokumenty i rysunki