Rosemount-P-3051 Pressure Transmitter Family

Rosemount™ 3051 Pressure Transmitter Family

Product Description

Benefit from industry-leading capabilities and trusted performance with the Rosemount 3051 Pressure Transmitter. With over 10 million devices installed, this pressure transmitter family offers an all-in-one solution for pressure, level and flow measurement.

Produkty

Search
1-6 z 6 wyników dla Products
Konfiguruj
Konfiguruj
Konfiguruj
Konfiguruj
Warranty
Up to 5-year limited warranty
Rangedown
Up to 150:1
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Measurement Range
Coplanar: Up to 4000 psi (275,79 bar)
Inline: Up to 20000 psi (1378,95 bar)
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST
Diagnostics
Basic Diagnostics, Process Alerts, Loop Integrity Diagnostics, Plugged Impulse Line Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NSF, NACE®, hazardous location, see full specs for complete list of certifications

Charakterystyka

  • Over 10 million Rosemount 3051 devices installed globally, providing reliable pressure readings in harsh environments
  • Fully-assembled pressure, level and flow solutions arrive ready-to-install for improved reliability and performance
  • Bluetooth® wireless connectivity unlocks a far simpler process to perform maintenance and service tasks without the need for a physical connection or separate configuration tool
  • The graphical, back-lit display allows for easy operation in 8 different languages in all lighting conditions
  • Loop Integrity and Plugged Impulse Line diagnostics detect electrical loop issues and plugged impulse lines before they impact the quality of the process for increased safety and reduced downtime
  • 10-year installed stability and 150:1 rangedown produce reliable measurements and wide application flexibility
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Wireless Features:
    • WirelessHART® technology is secure and cost-effective and delivers >99% data reliability
    • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
    • Easy installation enables quick instrumentation of measurement points without the cost of wiring