Rosemount-P-Skotten Bulkhead

Skotten Bulkhead

Product Description

You can put your trust in the bulkhead fittings that meet the strictest industry requirements. The Skotten Bulkhead is used for cabling transmitter cables through tank sides. These fittings are approved by DNV for cable penetration in bulkheads or decks limited to a pressure of 16 bar and between gas safe and gas dangerous areas.

Materials of Construction
Type 8-1009: Steel SIS 2172, Brass, Galvanized steel
Type 165B0322: Stainless steel 2343
Weight
0.1 kg
Dimensions
∅ = 50mm, length=65mm

Charakterystyka

  • Designed for harsh marine environments.
  • Type approved by DNV – water and gas tightness test according to Type Approval Programme 8-471.19-1.
  • Approved for pressures up to 16 bar, and between gas safe and gas dangerous area.
  • Simple design of an outer sleeve, a nut, washers and a rubber bushing.
  • 30 years of proven performance on hundreds of marine vessels.