Rosemount-702 Wireless Discrete Input and Output Transmitter

Rosemount™ 702 Wireless Discrete Dual Input or Output Transmitter

Product Description

With single or dual channel capacity, the Rosemount™ 702 Wireless Discrete Dual Input or Output Transmitter is a cost-effective, reliable wireless solution. This transmitter offers control system access to discrete points that are otherwise not connected due to wiring costs and lack of I/O, and takes input from a variety of non-powered switch types such as pressure, flow and level switches. Easy to install, this device can be used for simple control when outputs are being used or as a simple switch.

Update Rate
1 second to 60 minutes, user selectable
Power Supply
Replaceable, intrinsically safe lithium-thionyl chloride power module with PBT polymer enclosure
Housing Material
Low-copper aluminum, or stainless steel
Antenna Type
External (WK option) antenna: Maximum of 10mW (10 dBm) EIRP; Extended range, External (WM option) antenna: Maximum of 18 mW (12.5 dBm) EIRP; High Gain, Remote (WN option) antenna: Maximum of 40 mW (16 dBm) EIRP; Remote (WJ option) antenna: Maximum of 17 mW (12.3 dBm) EIRP
Display/Interface
Optional

Charakterystyka

  • Single or dual channel capacity easily enables access to discrete points for a streamlined and effective solution
  • Device can be used for simple control when outputs are being used or as a simple switch for application flexibility
  • Adaptable device takes input from a variety of non-powered switch types such as pressure, flow and level switches
  • Momentary inputs are continuously measured between wireless updates
  • WirelessHART®technology is secure, cost-effective and delivers >99% data reliability
  • Easy, intuitive installation enables a quick method to automate without the cost of wiring
  • SmartPower™ solutions provide up to 10-year maintenance-free operation and replacement without transmitter removal

Dokumenty i rysunki