Podjęcie tego działania może spowodować unieważnienie wyceny. Czy chcesz kontynuować? Postępowanie spowoduje konwersję koszyka na standardowe zamówienie, dzięki czemu będzie można wprowadzić zmiany.
Podjęcie tego działania może spowodować unieważnienie wyceny. Czy chcesz kontynuować? Postępowanie spowoduje konwersję koszyka na standardowe zamówienie, dzięki czemu będzie można wprowadzić zmiany.
Use proven gas-powered actuation for your pipeline systems without the associated greenhouse gas (GHG) emissions. The ECAT solution is available as a complete valve operating system (VOS) or as a bolt-on option that can be retrofit in the field.
Unique design (US patent 9810248 B2) captures the methane emissions vented to power a gas-over-oil actuator's stroke and re-injects it back into the pipeline, eliminating any emissions being vented due to the actuator's operation
Use of familiar, existing technology reduces the need to train operations and maintenance personnel on new equipment
Re-injection power pack supports utility electrical power or solar power
Can be retrofit to existing hydraulic actuators in the field, so in-service actuators do not need to be replaced
Uses readily available pipeline power, or can be operated manually in remote locations where grid or solar power is not available
Self-contained system extends maintenance intervals, with a normal service interval of five (5) years
Pipeline gas powers the actuator and a unique electro-hydraulic power pack is used to re-inject gas back into the pipeline
Product Type
Rotary Vane Hydraulic Actuator
Certifications
NEC Explosion proof for Class I, Div. I hazardous areas
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off, ESD, Station blow-down, Remote 2-way electric control, Linebreak, Station by-pass etc.