Tescom-P-56-2000

TESCOM™ 56-2000 Series Pressure Control Regulator

Product Description

56-2000 Series provides accurate pressure control that allows customers to have consistent injection rates over the life of the well. Ideal for Offshore Chemical Injection applications.

Pressure Rating
Maximum Inlet Pressure: 15,000 psig / 1034 bar
Maximum Outlet Pressure: 200-15,000 psig / 13.8-1034 bar
(non-adjustable spring bias pressure: 175-200 psig / 12-13.8 bar)
Material
Body: 17-4 Stainless Steel
Seat, Main Valve: Vespel® SP1
O-Ring: Buna-N
Back-up Ring: CTFE
Remaining Parts: 300 Series Stainless Steel, 17-4 Stainless Steel and Nitronic 60
Operating Temperature
-15°F to 165°F / -26°C to 74°C
2 For extended temperatures from -40°F to 400°F / -40°C to 204°C, consult TESCOM.
Port Size & Type
Inlet & Outlet Port Type: Medium Pressure
Inlet & Outlet Port Size: 9/16
Flow Capacity
Cv = 0.06
Weight (approximate)
13 lbs / 5.9 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Charakterystyka

  • Accurate and consistent setpoint control reduces the risk of flow assurance issues from over and under injection
  • High-quality piston-sensed regulators for longevity in offshore applications reduce maintenance costs and unplanned downtime
  • Alternative options for full automation of injection rate control with the addition of the ER5000

Dokumenty i rysunki