Tescom-P-BR Series

TESCOM™ Anderson Greenwood Instrumentation BR Series Flushing/Bleed Rings

Product Description

Full Range of conventional wafer, sandwich, and next generation one piece flushing/bleed rings for instrument installations, where flushing and/or bleed functions are required.

Materials
CS, 316 SS, Duplex, other exotic materials
Seats
Metal, Soft
Inlet/Outlet Connections
ANSI flanged 1/2" to 6"
Bleed/Flush Valve Connections
FNPT or FSW
Pressure (Max)
6000 psig (414 barg)
Temperature (min/max)
(-313°F to 1000°F)
(-192°C to 538°C)

*See Pressure and Temperature rating charts on the series catalog

Charakterystyka

  • One-piece forged body combines a compact design with strength and reduced potential leak paths compared to conventional designs (BRM).
  • Flanged connections available in a choice of sizes and ratings to suit each application. From 150# to 2500#
  • Ball Valve options available on the BRW & BRS designs with a 3/8" (10mm) bore
  • Heavy duty needle type globe valve ensuring bubble-tight shut-off on isolation or venting service available as a standard offering on all series.
  • Fugitive Emission compliance option to ISO 15848-1 & 2
  • Various custom variations and Non-Destructive Examinations available to meet specific project requirements
  • Firesafe design to meet API 607/ISO 10497