Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-P-enclosure-systems

TESCOM™ Anderson Greenwood Instrumentation Enclosure Systems

Product Description

Designed to provide protection for on-site instrumentation against the effects of climate, dust and dirt, accidental damage, corrosion and tampering, using an integrated enclosure arrangement

Charakterystyka

  • Body and lid in tough glass-filled sheet molded polyester for maximum resistance to extreme temperatures and environmental conditions.
  • Optional viewing window allows instrument inspection without opening the enclosure.
  • Sealing strip ensures the enclosure is completely weatherproof to IP66.
  • Optional 20 mm molded isocyanurate foam insulation provides instrument protection down to -94°F (-70°C).
  • Enclosure manifolds designed to mount in the base or back of the enclosure, eliminating the need for internal mounting brackets or pipe stands.
  • Process and vent connections made on the outside directly into the manifold, remove the need for internal pipework, compression fittings and bulkheads.
  • 2” NB (50 mm) mounting collar with fixing bolt enables easy mounting directly onto a pipe stand.
  • Steam or electric heating systems can be custom designed. Precise enclosure temperature can be maintained with a wide range of heating accessories.
  • 316 stainless steel fasteners and fittings prevent corrosion in harsh environments.
  • Anti static enclosures available to suit specific applications.
  • Choice of low or high back-mounted manifold mounting options for instruments above (for liquid applications) or below the manifold (for gas applications).

Dokumenty i rysunki