Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-M24AVIS-SSB

TESCOM™ Anderson Greenwood Instrumentation Series M24A Instrument Manifold M24AVIS-SSB

ILOŚĆ:

Product Description

Five Valve Power/Vent Pattern Flange X Flange Manifold Metal Seat

Body Material
316SS
Seat
Integral
Connections
Flange Inlet x Flange Outlet
Packing
PTFE
Orifice
3/16" (4.74mm) Orifice
Max Pressure
6000 psig (414 barg)
Max Temperature
500°F (260°C)
Options
SSB 316SS B8M 6K PSI

Charakterystyka

  • Direct mounting compact design requires minimum space for operation and installation with fewer potential leak points.
  • Cost savings when manifolding the valves by eliminating several parts used in conventional methods of ‘piping up’.
  • Free-swivelling ball end stem ensures perfect alignment, providing repetitive bubble-tight shutoff and long life.
  • PTFE or graphite packing below stem threads prevents lubricant washout and thread corrosion.
  • Back seat stem prevents blowout or removal while in operation.
  • Threaded vent ports allow vent to be piped away safely. Supplied plugged as standard.
  • Direct mounting via standard flanged connections at 2⅛” (54 mm) centers. Non-standard centers also available.
  • Standard pipe bracket bolts directly to the manifold providing a rigid support for the transmitter. Instrument can be removed easily for service or repair.

Dokumenty i rysunki