Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-M4AHIS-AMS

TESCOM™ Anderson Greenwood Instrumentation Series M4A Instrument Manifold M4AHIS-AMS

ILOŚĆ:

Product Description

Three Valve Flange x Flange Manifold Metal/Soft Seat

Body Material
316SS
Seat
Integral
Connections
Flange Inlet x Flange Outlet
Packing
Graphite
Orifice
3/16" (4.74mm) Orifice
Max Pressure
6000 psig (414 barg)
Max Temperature
1000°F (538°C)
Options
AMS 2" Pipe Mount SS

Charakterystyka

  • Cost savings of 20-30% when unitizing the manifolding by eliminating several parts used in conventional methods of ‘piping up’.
  • Roddable soft seats simplify maintenance and ensure accuracy.
  • Back seat stem design eliminates stem blowout or accidental removal while in operation.
  • Fewer leak points reduce the chances of leakage.
  • Soft seat design enables field replacement without valve removal.
  • Rolled stem threads provide a stronger, more durable thread area, increasing valve life.
  • Mirror stem finish in the packing area ensures smooth operation and extends packing life.
  • Constant compression metal-to-metal bonnet-to-body seal below bonnet threads prevents corrosion, eliminates tensile breakage and creates a reliable seal point.
  • Easily adjustable stem packing decreases downtime and provides long service life.
  • PTFE-packed design’s bonnet cap protects against atmospheric contamination; reduces thread galling by containment of stem lubricant and increases valve life.
  • AGCO Mount option provides installation and service benefits.

Dokumenty i rysunki