Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-P-Ultra High Pressure MiniLabo2

TESCOM™ Ultra High Purity MiniLabo2 Regulator

Product Description

Ultra High Purity MiniLabo 2 is a point-of-use regulator for high purity applications with a compact, modular ergonomic design. All connections are 1/4" Internal VCR® for reduced leak rates. Ideal for use in high purity applications, reduces line pressure to working pressure, laboratory, research & development and analyzer applications.

Pressure Rating
Maximum Inlet Pressure: 580 psig / 40.0 bar
Maximum Outlet Pressure: 22, 58, 145 psig / 1.5, 4.0, 10.0 bar
Material
Body: 316L Stainless Steel
Diaphragm: Elgiloy® / Hastelloy®
Seat
Valve: PCTFE
Pressure Reducer: PTFE
Leakage Rate Against Atmosphere
10-8 mbar l/sec He each connection
Flow Rate
1-200 LPM based on Nitrogen
Operating Temperature
-4°F to 158°F / -20°C to 70°C
Port Size & Type
Inlet and Outlet: 1/4 High Purity Internal Connection (HPIC) designed for use with 1/4 swivel VCR® (or compatible fittings)
Gauge: 1/4 Internal VCR®
Weight (approximate)
2.7 lbs / 1.2 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Charakterystyka

  • Minimized internal volume
  • All connections are 1/4"""" Internal VCR® for reduced leak rates
  • Compact and economical design
  • Ease of use by ergonomic handwheels
  • Pressure regulator and 1/4 turn shut-off valve integrated in one body
  • Includes low pressure gauge and a wall mounting plate
  • Suitable for gases up to purity 6.0

Dokumenty i rysunki