Topworx-P-MTS

TopWorx™ Model MTS - Magnetic Target Switch

Product Description

TopWorx™ Magnetic Target Switch - MTS is a magnetic, target-actuated, barrel-style switch designed to deliver trusted performance and outstanding value in applications ranging from standard industrial to extreme-duty. Featuring major hazardous area certifications including IECEx, ATEX, UL, CSA, and available regional approvals, the MTS is designed with a universal style certification making product selection easier.

Certifications
Global
Explosion-Proof
Yes
Intrinsically Safe
MTS- Low Current: Yes
MTS- High Current: No
Min Operating Temperature
-40 °C
Max Operating Temperature
85 °C
Contact Material
MTS- Low Current: SPDT Rhodium
MTS- High Current: SPDT Tungsten
Ingress Protection
IP66/67
SIL Capable
SIL 1/2; SC3
Enclosure/housing material
316L Stainless Steel
Mounting Threads
5/8" or M18
Connection Options/Types
Leads, Cables
Conduit/cable Entry
1/2" NPT or M20
Switching frequency
60Hz
Sensing Range/Distance
MTS- Low Current: 7.5mm
MTS- High Current: 4mm
Differential
MTS- Low Current: 3mm
MTS- High Current: 1.5mm
Max Electrical ratings (Rhodium contact )
AC: 0.2A @ 120V
DC: 1A @ 24V
Max Electrical ratings (Tungsten contact)
AC: 3A @ 120V, 1.5A @ 240V
DC: 2A @ 24V
Contact resistance
MTS- Low Current: 0.1 Ohm
MTS- High Current: 0.5 Ohm
Compatible with: PNP, NPN, NO, NC
Yes

Charakterystyka

  • Non-Contact Sensing - using the provided target magnet, MTS does not require physical contact, resulting in significantly less maintenance and adjustment over time, especially versus mechanical limit switches.
  • Global Approvals – easier to fit project specifications with easy, global general purpose, explosion-proof and intrinsically safe options.
  • 316L Stainless Steel Enclosure – resistant to corrosion, water ingression and other environmental strains.
  • Hermetically Sealed – provides durability in harsh conditions and does not require fitment of separate conduit lead seals in conduit connected systems.

Dokumenty i rysunki