Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Topworx-P-Safety Shower and Eyewash Station Monitoring Kits

TopWorx™ Safety Shower & Eyewash Station Monitoring Kits

Product Description

Engineered for safety in the toughest environments, the TopWorx Safety Shower and Eyewash Station Monitoring Kits combine GO™ Switch reliability with installation flexibility to enhance worker safety in harsh and hazardous locations. These kits help you easily retrofit your existing safety station—no matter which brand or model—to ensure first responder awareness and improve incident reporting. GO Switch does not require power and features the widest temperature range on the market: -50°C to +200°C (-58°F to+392°F). The simple wiring design means it can be installed into any existing circuit or connect wirelessly when outfitted with the Rosemount® 702 Wireless Discrete Transmitter option.

Charakterystyka

  • A simple solution that does not require power to operate.
  • GO Switches Latch to the ON position whenever the shower handle is pulled—a unique safety feature that ensures safety teams respond quickly to injured workers. In the event a worker is incapacitated and unable to continue operating the station, the signal will remain activated until a team member responds.
  • Detects the position of the handle rather than water flow—ensuring the signal always reaches the control room even if pipes are corroded or frozen.
  • Features a wide operating temperature range and ruggedized design that resists dust, dirt, moisture, washdown, noise, Electro-Magnetic Interference (EMI) and caustic chemicals.
  • Installs with the optional Rosemount® 702 Wireless Discrete Transmitter. These simple apparatuses are safe to install in harsh, explosion-proof, or hazardous applications.
  • Reduced cost of installation and maintenance with no need for field wiring, Inputs/Outputs, safety barriers, or monitoring for line breakage and short circuits when utilizing the wireless option.

Dokumenty i rysunki