Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Yarway-P-FIT100 float thermostatic

Yarway FIT100 Float and Thermostatic Steam Traps

Product Description

The FIT100 Series float and thermostatic steam traps are an excellent choice in process applications due to their adaptability to changes in process conditions and ability to remove air for optimal heat transfer.

Charakterystyka

  • Respond quickly to sudden pressure and condensate load changes
  • Condensate discharge temperature closely follows the saturation curve
  • Function is not impaired by high back pressure
  • Energy efficient
  • Simple construction
  • Excellent air handling
  • Inline repairable
Technology
Mechanical (Float & Thermostatic)
Size
NPS 1/2, 3/4, 1 / DN 15, 20, 25
Maximum Temperature
850°F / 454°C
Maximum Pressure
465 psi / 32 bar
Capacity
Up to 2750 lb/hr / 1250 kg/hr
Connections
NPT, SWE, BSPT, 150RF, 300RF, 600RF, PN16, PN40
Materials
Ductile Iron, Carbon Steel, or Stainless Steel

Dokumenty i rysunki