No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
AVENTICS-P-647

AVENTICS™ Series 647 Filters

Descripción del producto

The Series 647 Railway Filters are designed for the unique needs of the railway industry. The units meet railway regulations for Fire Safety (EN 45545: HL3), Shock & Vibration (EN 61373: Cat 1 Class B), and Corrosion Resistance (ISO 9227).

These filters provide exceptional filtration to ensure oil and particulates are removed from the compressed air system. Large high-flow elements ensure maximum element change out intervals with minimum system pressure drop and maximum air flow.

Productos

Search
1-3 de 3 resultados para Products
:
309,10 €
313,70 €
Body Material
Aluminum, Brass, Polyamide
Media
Air, Inert Gas
Filter Porosity
40µ, 25µ, 5µ, 0.03µ, or 0.01µ
Pressure Dew Point
Min 15°C (below medium/ambient temperature); max. 3°C (min 59°F, max 37°F)
Port Type
1/2, 3/4 or 1 (G or NPT)
Flow
Up to 6,950 L/min
Max Operating Pressure
16 bar (232 PSIG)

Características

  • The Series 647 railway filters are designed for use with air or inert gases in railway applications
  • Wide temperature range from -40°C to +70°C (-40°F to +158°F)
  • Meets railway specification for fire safety, shock and vibration, and corrosion resistance
  • Particulate and coalescing filters are available
  • Compact, lightweight construction

Documentos y dibujos