No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Asco-8316G014AC120/60,110/50D

ASCO™ 8316G014AC120/60,110/50D

Descripción del producto

The ASCO 316 Series is a line of high flow, general service solenoid valves, which can be used to pilot large actuators and provide quick closing of large control valves. The diaphragm poppet design is suitable for controlling air, inert gas and liquids. Its resilient seating achieves tight shutoff.

Body Material
Brass
Flow (Cv) / Flow (Kv)
2.50 / 2.16
Function
3 way - 3/2 Normally Closed
Pipe/Port Type & Size
NPT 3/8
Product Type
Solenoid Valve
Valve Actuation
Solenoid
Media
Air, Inert Gas, Water
Min to Max Operating Pressure (Air)
10 - 250 PSI
Min to Max Operating Pressure (Water)
10 - 250 PSI
Product Weight
4.10 lb
Order Code
20606
Kit Number
314495
Coil Class
FB
Coil Number
238610-132-D
Min to Max Ambient Temperature
32 - 125 °F
Min to Max Fluid Temperature
32 - 180 °F
Orifice Size
5/8 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
17.1 W
Mounting Brackets
OPTIONAL
Carton Note
3/8 X 5/8 3NC BRASS 17.1/F AC
Holding Current (VA)
40
Seating Elastomer
NBR
Mounting Direction
Any

Documentos y dibujos