No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Asco-8360G071AC120/60,110/50D

ASCO™ 8360G071AC120/60,110/50D

Descripción del producto

The ASCO 360 Series are plastic body solenoid valves designed for dispensing, damper control, and water applications in analytical and diagnostic equipment. The valves´ operation is similar to ASCO´s renowned 320 Series valve, but with a plastic body. The 360 Series is available with compression fitting ends for metal or plastic tubing to save installation cost.

Body Material
Engineered Plastics
Flow (Cv) / Flow (Kv)
0.07 / 0.06
Function
3 way - 3/2 Universal
Pipe/Port Type & Size
NPT 1/4
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas, Water
Product Weight
1.04 lb
Order Code
20925
Kit Number
304323
Coil Class
FB
Coil Number
238210-132-D
Min to Max Ambient Temperature
32 - 125 °F
Orifice Size
1/16 in
Voltage & Frequency
110, 120 Volts AC with 50/60 Hz
Watt Rating
9.1 W
Mounting Brackets
OPTIONAL
Carton Note
1/4 X 1/16 3U PLAST 9.1/F AC
Holding Current (VA)
25
Seating Elastomer
NBR
Mounting Direction
Any

Características

  • Mando directo para un rendimiento fiable
  • Asiento resistente que ofrece un cierre hermético
  • Se puede colocar en cualquier posición

Documentos y dibujos