Keystone-K-figure 320 322 butterfly valve Powered Actuator

Keystone Figure 320/322 Butterfly Valve with Powered Actuator

Descripción del producto

The Keystone Figure 320/322 is an economical resilient seated butterfly valve designed to ISO standards complete with powered actuator, configurable by power source, size, function and more.

Características

Keystone Figure 320/322 Butterfly Valve
  • Bubble-tight shut-off at full rating in both directions.
  • One piece, specially profiled, wafer thin disc stem.
  • Extended body neck allows free access to actuator where pipe insulation has been fitted.
  • The seat and disc are the only two parts in contact with the medium.
  • Face to face dimensions according ISO 3202 Part 3, K1 (ISO 5752 series 20) and DIN EN 558-1, series 20.
  • The F320 wafer version has four flange locating holes for end of line service under certain conditions.
  • Standard actuation:
  • Handle (F414) on DN 50-200 valves.
  • Gear operators (F455) on DN 250-300.
  • The F322 lugged version is suitable for bi-directional end of line service.
  • Suitable for pneumatic, electric and hydraulic actuation.
Emerson Powered Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
Actuador neumático de un cuarto de vuelta Keystone F89
  • Montaje directo en todas las válvulas de mariposa y de bola Keystone.
  • Conexión de válvula compatible con Keystone (imperial y métrico) e ISO 5211.
  • El diseño de doble cremallera y piñón anula las cargas laterales en el eje de piñón, minimizando el desgaste del cojinete y prolongando la vida útil.
  • Flujo del producto optimizado con topes de carrera montados de manera estándar para ajustar la posición de la válvula en posición abierta y cerrada (+/- 5� en cada extremo).
  • El cuerpo de aluminio anodizado con acabado de pintura electrostática en polvo (ESPC) brinda una protección duradera contra ambientes corrosivos.
  • Versiones de doble acción y retorno por resorte disponibles para un funcionamiento rentable y seguro.
  • Hasta 12 resortes individuales ofrecen un rango de par de torsión flexible para válvulas de bola y mariposa.
  • El diseño de resorte precomprimido y el piñón de accionamiento antiexplosión ofrecen mantenimiento y operación seguros

Especificaciones

Keystone Figure 320/322 Butterfly Valve
Material
Ductile Iron
Operating Temperature
Up to 250 F (120 C)
Pressure Class
PN
Process Connection Type
PN16
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Valve Size
NPS 10 / DN 250, NPS 12 / DN 300, NPS 2-1/2 / DN 65, NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200
Valve Size Standard
DN
Valve Type
Butterfly
Actuador neumático de un cuarto de vuelta Keystone F89
Presión de alimentación
Hasta 8,3 bar
Temperatura
-40 °C a 150 °C
Tipo
Cuarto de vuelta

Documentos y dibujos

Keystone Figure 320/322 Butterfly Valve
Emerson Powered Actuator
Actuador neumático de un cuarto de vuelta Keystone F89