ASCO JV216 Series Pull-to-Close Cable Valves

Product Description

The ASCO Series JV216 is a line of pull-to-close gas shutoff valves designed to meet the safety standards for commercial, industrial, and institutional kitchens set by the National Fire Protection Association. The valves close to shut off gas flow when their cables are pulled.

Function
2 way - 2/2 Normally Closed
Valve Actuation
Manual Reset
Media
Natural Gas
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 "
Body Material
Aluminum
Voltage
110 AC; 120 AC; 230 AC; 220 AC - 50; 60
Port Type
NPTF
Flow
From 6.0 Cv to 14.0 Cv; From 2.0 Cv to 6.0 Cv; Over 14.0 Cv
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor

Charakterystyka

  • Lightweight aluminum body valves designed for fuel gas service
  • Ideal for low-pressure applications
  • Provide high flow, Cv up to 138 (Kv 118)
  • Offered in 1/2" through 3" pipe sizes