Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-K3A

ASCO K3A Series Gas Shutoff Valves

Product Description

The ASCO Series K3A is a line of solenoid valves for positive shutoff of pilot or main gas lines in commercial and industrial gas burners. The valves incorporate die-cast aluminum bodies and come in direct-acting and pilot-operated models. They meet a wide range of pressure and flow requirements.

Valve Actuation
Solenoid
Body Material
Aluminum
Media
Natural Gas
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "; 1 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed
Voltage
110 AC, 120 AC, 220 AC, 230 AC
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
CSA, FM, Type 1, UL

Charakterystyka

  • 2-way normally closed operation
  • Provided with 1/8-inch NPT upstream and downstream pipe taps with plugs for routine testing
  • Suitable for ambient temperatures up to 175°F
  • Opening and closing times are less than 1 second

Dokumenty i rysunki