AVENTICS™ 503 Pneumatic Directional Control Valves

Product Description

The AVENTICS Series 503 is a line of pneumatic directional control valves with ultra-high flow ratings per valve size. This enables design and specifying engineers to use smaller, lower-cost valves and components that do more work with less air, energy, and cost. Designers can choose to generate greater speed of motion for their components using the same size valve. The 503 Series valves are designed to complement the benefits of AVENTICS G3 fieldbus electronics. When assembled together, original equipment manufacturers can leverage assemblies that combine ultra-high flow rates with ease of use, plus fieldbus technology that provides configurability, flexibility, and cost-effective I/O and distribution architecture. The compact 503 Series valves are ideal for automation and piloting applications across a wide range of automotive and tire, food and beverage, pharmaceutical, packaging equipment, and general machinery applications.

B10

Products

Search
1-10 of 24 results for Products
:
AVENTICS™ R503A1B10M11BF1
Activation
Electrically
Flow (L/M)
1200 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
7 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
1200 l/min
External
-15% / +10%
7 Day
QuickShip
Kč3,905.00
AVENTICS™ R503A1B10MA00F1
Activation
Electrically
Flow (L/M)
1200 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
1200 l/min
External
-15% / +10%
5 Day
QuickShip
Kč3,905.00
AVENTICS™ R503A1B40M11BF1
Activation
Electrically
Flow (L/M)
1200 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
1200 l/min
External
-15% / +10%
5 Day
QuickShip
Kč4,973.00
AVENTICS™ R503A1B40MA00F1
Activation
Electrically
Flow (L/M)
1200 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
1200 l/min
External
-15% / +10%
5 Day
QuickShip
Kč4,973.00
AVENTICS™ R503A1B50M11BF1
Activation
Electrically
Flow (L/M)
1000 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
1000 l/min
External
-15% / +10%
5 Day
QuickShip
Kč5,085.00
AVENTICS™ R503A1B50MA00F1
Activation
Electrically
Flow (L/M)
1000 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
1000 l/min
External
-15% / +10%
5 Day
QuickShip
Kč5,085.00
AVENTICS™ R503A1B70M11BF1
Activation
Electrically
Flow (L/M)
1000 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
1000 l/min
External
-15% / +10%
5 Day
QuickShip
Kč5,085.00
AVENTICS™ R503A1B70MA00F1
Activation
Electrically
Flow (L/M)
1000 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
1000 l/min
External
-15% / +10%
5 Day
QuickShip
Kč5,085.00
AVENTICS™ R503A2B10M11BF1
Activation
Electrically
Flow (L/M)
1400 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
1400 l/min
External
-15% / +10%
5 Day
QuickShip
Kč2,755.00
AVENTICS™ R503A2B10MA00F1
Activation
Electrically
Flow (L/M)
1400 l/min
Valve Pilot
External
DC operating voltage
-15% / +10%
availability
5 Day
Activation
Flow (L/M)
Valve Pilot
DC operating voltage
availability
Electrically
1400 l/min
External
-15% / +10%
5 Day
QuickShip
Kč2,755.00

Features

  • Available in either spool-and-sleeve or rubber seal models
  • Proprietary and ISO versions enable the valve to meet a variety of applications
  • Increased energy efficiency via pressure regulators
  • Low power consumption (1.7 W for DC applications)
  • Modular design and plug-in circuit boards for easy configuration and elimination of wiring
  • Machine cycle rate can be optimized via speed controls
  • Pressure isolation of individual valves for easy maintenance

Parts & Accessories

Search
1-10 of 17 results for Parts & Accessories
:
Kč1,730.00
Kč4,360.00
Kč4,280.00
Kč4,280.00
Kč3,122.00
Kč3,122.00
Kč3,590.00
Kč3,758.00
Kč4,280.00
Kč4,280.00

Documents & Drawings